??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22731.0380 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22731. - Self-Aligning Pads with hard metal ball, ribbed and self-resetting
Bill of material
22731.0380 Self-Aligning Pad
BESTNR
Ref. No.
22731.0380
AUS
Version
with outer thread
MAT
Material
Heat-treated steel
D1
20 mm
D2
Thread
M 12
ROT
°
D3
10.5 mm
L1
±0.2
18 mm
L2
-0.5
12 mm
KG
ball
16 mm
SW
17 mm
BA
Load capacity for static load max.
25 kN
G
Weight
54 g
Embedded user actions